Julkaise tuotteesi
Fully modular insulated enclosures XL³ 160 - ready to use - 2  to 6 rows - 24 modules
Legrand

Fully modular insulated enclosures XL³ 160 - ready to use - 2 to 6 rows - 24 modules

Surface mounting enclosures XL³ 160 - "ready-to-use" insulated distribution cabinets- Capacity 24 modules per row - Envelopes allowing the realization of sets protected by total insulation (equivalent to class II devices) in accordance with NF EN 61439-2 and -3. Extractable chassis with symmetrical rails mounted. delivered with automatic ground terminal block - Delivered complete with rails and front plates. Doors to be ordered separately - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Tekniset tiedot
  • Insulated enclosures - IP 43 - IK 07 with seal and door. IP 40 - IK 07 with door. IP 30 - IK 04 without door. RAL 7035. Removable side flanks. Up and down Removable and breakable to insert cut-off cable Removable side flanks. Up and down Removable and breakable to insert cut-off cable management plate management plate. Wire guiding bracelets for vertical circulation
Tekniset tiedot
  • Yksilöity viiteLG-XL3_160-Isolant
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-04-30
  • Painoksen numero1
  • Leveys (mm)575
  • Syvyys (mm)147
Liittyviä
  • Ensisijainen materiaaliEristys
  • Nettopaino (kg)6233
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • ETIM-koodiEG000011
  • ETIM-nimiCabinet enclosures
  • UNSPSC-nimiElectrical equipment and components and supplies
  • UNSPSC-koodi3912
  • Uniclass 2015 -koodiPr_60_70_22_11
  • Uniclass 2015 -kuvausCable distribution cabinets
  • CSI MasterFormat 2014 -koodi26 27 16
  • CSI MasterFormat 2014 -nimikeElectrical Cabinets and Enclosures
  • OmniClass-numero23-35 31 27
  • OmniClass-nimikePower Distribution Units
  • CSI UniFormat II -koodiD5010
  • CSI UniFormat II -nimikeElectrical Service and Distribution

Alueellinen saatavuus

Eurooppa