Julkaise tuotteesi
36" x 60" 2 hp Duplex Grinder Package

36" x 60" 2 hp Duplex Grinder Package

2 hp.

For residential and commercial applications, the D3660LSG is a complete factory assembled duplex grinder package featuring LSG200-Series 2 hp Omnivore® grinder pumps. All internal brackets, floats, guide-rail base and discharge piping are pre-installed at the factory saving hours of labor at the job site.

Features
  • Factory assembled duplex grinder package with 36" X 60" fiberglass basin with anti-flotation collar
  • 2 hp Omnivore® grinder pumps available in various voltages
  • Available in single or 2-stage
  • 4" inlet hub
  • Galvanized guide rail piping (stainless optional)
  • Factory pre-assembled guide rail system
  • Factory pre-assembled schedule 80 PVC discharge piping with ball valves and check valves
  • Fiberglass basin with anti-flotation collar
  • Standard green fiberglass cover, solid (optional black steel, solid)
  • All stainless steel supports and brackets pre-mounted
  • Matching duplex control panel included
Tekniset tiedot
  • Yksilöity viitelibertypumps-d3660series
  • TuoteperhePlumbing
  • TuoteryhmäPumps
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-07-03
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Pumput