Julkaise tuotteesi
Omega | modular framed partition
Omega | modular framed partition
Omega | modular framed partition
Omega | modular framed partition
Omega | modular framed partition
    LIKO-S

    Omega | modular framed partition

    Modular adjustable system combining glass and solid parts.

    Glass or solid, horizontal or vertical. You can combine the modules as you wish and easily replace them. The framing of the partitions creates an industrial look in the interior and a reference to industrial times.

    The acoustic properties of the Omega system guarantee completely undisturbed processes ... of anything. Whether you use a partition to separate a busy corridor, where there is traffic all day, or a corporate gym.

    Easy installation and space without disturbing the ceilings, thanks to its own load-bearing structure meeting the highest technical standards.)

    Tekniset tiedot
    • AIR GAP SOUND INSULATION Rw:

      • Glazed module: up to 45 dB
      • Full module: up to 49 dB

      STANDARD PARTITION DIMENSIONS:

      • Partition thickness: 100 mm
      • Module width: 1 200 mm
      • Partition height: 3 000 mm
      • Maximum partition height: 4 000 mm

      DOOR:

      • Clearance (passage): 800 × 2 100 mm
      • Door leaf types: Aluminium | GDD | All-Glass | Wooden
      • Frame types: Wooden | Aluminium
    Tekniset tiedot
    • Yksilöity viiteOmega
    • TuoteperheWalls
    • TuoteryhmäOmega
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2020-10-13
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Tsekin tasavalta
    • Valmistettu:Tsekin tasavalta
    Luokitus
    • BIMobject-luokkaSeinät - Väliseinät
    • IFC-luokitusVerhoseinä