Window Cassette Premium is part of the wall cushion system Facade Cassette Premium, with hidden fasteners. The window cassette has a lower flange in the upper part, so that the cassette can be mounted as close to the windows as possible. The click function makes the assembly quick and easy. It also minimizes stresses in temperature changes. In order to facilitate installation and prevent assembly errors, each cassette is marked with a position number which is found in the drawing. The cassettes have a sloping edge that prevents moisture and rust in the joints. Punched holes create a well-ventilated solution. Window cassette Premium is customized to fit the facade appearance and to fit the Facade Cassette Premium system in size.
Alueellinen saatavuus
| Eurooppa |
|---|
Norja |
Ruotsi |
Tanska |