Julkaise tuotteesi
Roof profile LTP20
Roof profile LTP20
Roof profile LTP20
Roof profile LTP20
Roof profile LTP20
Roof profile LTP20
Roof profile LTP20
    Lindab

    Roof profile LTP20

    4.2 / 5 tähteä4.2(5 arvostelua)

    A classic roof profile that suites most applications. Made of polyester coated metal sheet.For exact color range in your country, please visit your local Lindab website.

    For static design and calculations, use Lindabs own developed software Lindab StructuralDesigner which you will find on Lindabs website.
    For information about geometry and section properties, use Lindabs web application EC3Library which you will find on Lindabs website.


    Tekniset tiedot
    • The profile is available in many colours and thicknesses. Please contact your local Lindab supplier to find out what options are available on your market. Declaration of Performance according to EN 14782 - Self supporting products of steel. Assessment at Byggvarubedömningen etc. is registered under the name "Väggprofil, lackerat". It is also possible to use the article name as search criteria.
    Tekniset tiedot
    • Yksilöity viiteltp-20
    • TuoteperheSteel profiles
    • TuoteryhmäProfiled Sheeting
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-04-26
    • Painoksen numero1
    • Korkeus (mm)18
    • Leveys (mm)1035
    Liittyviä
    • Ensisijainen materiaaliGalvanoitu teräs
    • Suunniteltu:Ruotsi
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto
    • IFC-luokitusKatto
    • Uniclass 2015 -koodiSs_30_40_50
    • Uniclass 2015 -kuvausMetal sheet, fully supported roof and dormer covering systems
    • CSI MasterFormat 2014 -koodi07 61 00
    • CSI MasterFormat 2014 -nimikeSheet Metal Roofing
    • OmniClass-numero23-13 39 27 11 13
    • OmniClass-nimikeSheet Metal Roofing
    • CSI UniFormat II -koodiB30
    • CSI UniFormat II -nimikeROOFING