LK HydronicGroup C/C 125 - LK 863  - Pump group with thermic mixing valve
LK

LK HydronicGroup C/C 125 - LK 863 - Pump group with thermic mixing valve

LK HydronicGroup is a complete pump group that is suitable for heating where direct supply or mixed supply is desirable. Consists of a highly efficient circulation pump, insulation, wall mounting bracket and two ball valves with thermometer, on the return side there is an integrated check valve.

LK 860
manifold available with or without hydraulic separator for one, two, three optionally four pump groups. Wall mounting bracket are included with the manifold.

LK 861
pump group where direct supply is desired.

LK 862
pump group where mixed supply is desired, a three-way mixing valve is included.

LK 863
pump group where mixed supply is desired, a thermic mixing valve is included. The LK 551 HydroMix has a thermostatic element that regulates the supply and return to achieve the desired supply temperature.

LK 864
pump group with a thermic loading valve LK 823 ThermoVar®. The pump group is intended to ensure both an optimal temperature stratification in the storge tank and high return temperature to the boiler, thus increasing the efficiency of the system.

LK 865
is a complete unit for hot water circulation. Consists of a mixing valve, cross, circulation pump, insulation, connection kit and three check valves. The LK 551 HydroMix mixing valve has a thermostatic element that regulates the supply of both cold and hot water to the desired temperature. The valve has an anti-scald function that closes for incoming hot water if the cold water supply ceases.

LK 866 is a pump group with a four way mixing valve, LK 841 ThermoMix®. The pumpgroup is designed for heating systems where a high return temperature is required to prevent corrosion and thus extend the life length of the heat source.

LK 867
is a pump group with a four way mixing valve, LK 830 ThermoMix® B. The pump group has a 4-way bivalent mixing valve that is designed for heating systems, where energy is taken from two heating units connected in series or parallel or for storage tank systems where energy is extracted from two levels. The pump group should be equipped with an automatic control unit to ensure that the most favourable heat source is prioritised at all times.

Tekniset tiedot
    • Voltage: 230 VAC 50/60 Hz
    • Power consumption: 10-75 W, depending on pump speed
    • Working temperature: Min. 5 °C/Max. 95 °C
    • Ambient temperature: Min. 5 °C/Max. 58 °C
    • Max. working pressure: 1.0 MPa (10 bar)
    • Media: Water - Glycol mixture max. 50%
    • Thread standard: Rp - female thread, G - male thread
    • Circulating pumps: Wilo PARA 25-180/8-75/SC-12, Wilo Para 25-180/6-43/SC-12, Wilo PARA zKu 8 SC
    • Material, valve body: Brass EN 12165 CW617N
    • Material, insulation: Expanded Polypropylene EPP
Tekniset tiedot
  • Yksilöity viitelk_hydronicgroup_C_C_125_863_Pumpgroup_with_thermic_mixing_valve
  • TuoteperheLK Pump Groups
  • TuoteryhmäPump Groups
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-08-05
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 1.4 -koodiL7136
  • Uniclass 1.4 -kuvausValves
  • Uniclass 2.0 -koodiPR-94
  • Uniclass 2.0 -kuvausValves
  • Uniclass 2015 -koodiSs_60_40_37
  • Uniclass 2015 -kuvausHeating systems
  • NBS-viitekoodi94-94
  • NBS-viitekuvausValves
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-27 31 00
  • CSI UniFormat II -koodiD30
  • CSI UniFormat II -nimikeHVAC

Alueellinen saatavuus

Eurooppa Aasia Oseania Afrikka Etelä-Amerikka Pohjois-Amerikka
Albania
Turkmenistan
Amerikan Samoa
Algeria
Uruguay
Anguilla
Monaco
Uzbekistan
Australia
Namibia
Argentiina
Antigua ja Barbuda
Montenegro
Vietnam
Cooksaaret
Niger
Bolivia
Aruba
Alankomaat
Thaimaa
Mikronesian liittovaltio
Nigeria
Brasilia
Barbados
Norja
Tadžikistan
Fidzi
Kongo
Chile
Belize
Puola
Sri Lanka
Ranskan Polynesia
Reunion
Kolumbia
Bermuda
Portugali
Bangladesh
Guam
Ruanda
Ecuador
Brittiläiset Neitsytsaaret
Romania
Bhutan
Kiribati
Saint Helena
Falklandinsaaret (Malvinassaaret)
Kanada
Venäjä
Brittiläinen Intian valtameren alue
Marshallsaaret
São Tomé ja Príncipe
Ranskan Guayana
Caribbean Netherlands
San Marino
Brunei
Nauru
Senegal
Guyana
Caymansaaret
Serbia
Kambodža
Uusi-Kaledonia
Seychellit
Paraguay
Saint-Martin
Slovakia
Kiina
Uusi-Seelanti
Sierra Leone
Peru
Yhdysvallat
Slovenia
Joulusaari
Niue
Somalia
Surinam
Yhdysvaltain Neitsytsaaret
Espanja
Kookossaaret
Norfolkinsaari
Etelä-Afrikka
Venezuela
Costa Rica
Huippuvuoret
Georgia
Pohjois-Mariaanit
Etelä-Sudan
Kuuba
Ruotsi
Hong Kong
Palau
Sudan
Curaçao
Sveitsi
Intia
Papua-Uusi-Guinea
Swasimaa
Dominica
Ukraina
Indonesia
Pitcairnsaaret
Tansania
Dominikaaninen tasavalta
Yhdistynyt kuningaskunta
Japani
Samoa
Gambia
El Salvador
Vatikaanivaltio
Kazakstan
Salomonsaaret
Togo
Grönlanti
Ahvenanmaa
Kirgisia
Timor-Leste
Tunisia
Grenada
Moldova
Laos
Tokelau
Uganda
Guadeloupe
Malta
Macao
Tonga
Länsi-Sahara
Guatemala
Luxemburg
Malesia
Tuvalu
Sambia
Haiti
Andorra
Malediivit
United States Minor Outlying Islands
Zimbabwe
Honduras
Itävalta
Mongolia
Wallis ja Futuna
Mosambik
Jamaika
Valko-Venäjä
Myanmar (Burma)
Vanuatu
Marokko
Martinique
Belgia
Nepal
Mayotte
Montserrat
Bosnia ja Hertsegovina
Pohjois-Korea
Mauritius
Nicaragua
Bulgaria
Pakistan
Angola
Panama
Kroatia
Filippiinit
Benin
Puerto Rico
Kypros
Singapore
Botswana
Saint Kitts ja Nevis
Tsekin tasavalta
Etelä-Korea
Burkina Faso
Saint Lucia
Tanska
Taiwan
Burundi
Saint-Pierre ja Miquelon
Viro
Azerbaidžan
Kamerun
Saint Vincent ja Grenadiinit
Färsaaret
Armenia
Kap Verde
Saint-Barthélemy
Suomi
Iran
Keski-Afrikan tasavalta
Sint Maarten
Ranska
Irak
Tsad
Bahamasaaret
Saksa
Israel
Komorit
Trinidad ja Tobago
Gibraltar
Jordania
Norsunluurannikko
Turks- ja Caicossaaret
Kreikka
Kuwait
Kongon demokraattinen tasavalta
Meksiko
Guernsey
Libanon
Djibouti
Unkari
Oman
Päiväntasaajan Guinea
Islanti
Palestiinalaisalueet
Etiopia
Irlanti
Qatar
Gabon
Mansaari
Saudi-Arabia
Ghana
Italia
Syyria
Guinea
Jersey
Turkki
Guinea-Bissau
Latvia
Arabiemiirikunnat
Kenia
Liechtenstein
Jemen
Lesotho
Liettua
Bahrain
Liberia
Makedonia (EJTM)
Afganistan
Libya
Madagaskar
Malawi
Mali
Mauritania
Eritrea
Egypti