Julkaise tuotteesi
LP® LongLengths™ OSB
LP® LongLengths™ OSB

    LP® LongLengths™ OSB

    LP® LongLength™ and LongLength XL™ OSB Sheathing panels are engineered to make building for tall wall applications easier. LP LongLength sheathing can lower building costs, increase wall strength, and help meet code requirements in high wind and seismic zones.

    LP LongLength OSB Sheathing

    • Available in 9' and 10' lengths and a variety of performance categories, including Structural 1
    • Ideal for more efficient construction of standard height ceilings and tall ceilings
    • Can span from the sill plate to the top plate, eliminating the need for blocking between panels and reducing air leakage, installation time and waste
    • Eliminates horizontal seams to help meet challenging energy codes
    • Contact your LP sales representative or call 1-888-820-0325 for more information

    LP LongLength XL OSB Sheathing

    • Available in pre-cut lengths of 97-1/8˝, 109-1/8˝ and 121-1/8˝ and a variety of performance categories
    • Available for high wind zones (East Coast and Gulf Coast states)
    • Contact your LP sales representative or call 1-888-820-0325 for more information
    Tekniset tiedot
    • LongLength OSB Benefits

      Strength

      • One continuous panel of sheathing connects the top and bottom plates.

      Efficiency

      • Reduces material waste and increases labor efficiency.

      Quick Installation

      • When installed vertically, minimizes cutting and installing fillers or blocking materials.

      Sustainability

      • Wood sourced through programs certified under the Sustainable Forestry Initiative®.

      Tough

      • Structural I grades available to help meet seismic zone requirements.

      ---------------

      LongLength OSB XL Benefits

      Strength

      • Meet high wind zone requirements with the length to connect wall sheathing from the sill plate to the upper top plate.

      Efficiency

      • Reduces the need for certain hurricane hardware.

      Quick Installation

      • Panels are pre-cut 1-1/8˝ longer than LongLength to fully overlap the top plate in tall wall applications.

      Sustainability

      • Wood sourced through programs certified under the Sustainable Forestry Initiative®.

      Tough

      • Exposure 1 rated to meet challenging jobsite conditions.
    Tekniset tiedot
    • Yksilöity viitelp-longlengths
    • TuoteperheBuilding materials
    • TuoteryhmäSmartSide®
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-12-06
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSeinät - Verhous
    • UNSPSC-nimiSiding and exterior wall materials
    • UNSPSC-koodi301518
    • CSI MasterFormat 2014 -koodi09 74 13
    • CSI MasterFormat 2014 -nimikeWood Wall Coverings
    • OmniClass-numero23-13 37 13
    • OmniClass-nimikeExterior Wall Cladding
    • CSI UniFormat II -koodiB2010
    • CSI UniFormat II -nimikeExterior Walls

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka
    Brasilia
    Yhdysvallat
    Chile