Julkaise tuotteesi
LP® TechShield® Radiant Barrier Sheathing

LP® TechShield® Radiant Barrier Sheathing

Elevate Climate Control

  • Available panel size: 47-7/8˝ x 95-7/8˝
  • Available performance categories: 7/16˝, 15/32˝, and 19/32˝
  • Available on APA Exposure 1 rated OSB
  • Recognized as carbon negative by ASTM in 2023
Tekniset tiedot
  • Features and Benefits

    Impressive Energy Efficiency

    • Helps block radiant heat in the roof panel from emitting into the home’s attic, reducing attic temperatures by up to 30º F.

    Super Moisture Resistance

    • VaporVents™ technology allows any trapped moisture to escape from the radiant barrier panels during and after installation.

    Helps Meet Energy Codes

    • May help builders qualify for various energy codes, including Green Building credits, energy rebates and lower HERS scores.

    Easy Installation

    • Installs like conventional roof sheathing, requiring no additional labor or installation time.

    Carbon Negative

    • Qualifies as carbon negative, helping you build sustainably by choosing products that store more carbon than is released in their life cycle.
Tekniset tiedot
  • Yksilöity viitelp-techshield
  • TuoteperheBuilding materials
  • TuoteryhmäSmartSide®
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-12-06
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSeinät - Verhous
  • UNSPSC-nimiSiding and exterior wall materials
  • UNSPSC-koodi301518
  • CSI MasterFormat 2014 -koodi09 74 13
  • CSI MasterFormat 2014 -nimikeWood Wall Coverings
  • OmniClass-numero23-13 37 13
  • OmniClass-nimikeExterior Wall Cladding
  • CSI UniFormat II -koodiB2010
  • CSI UniFormat II -nimikeExterior Walls

Alueellinen saatavuus

Etelä-Amerikka Pohjois-Amerikka
Brasilia
Yhdysvallat
Chile