Julkaise tuotteesi
KAN DOBLE hanging lamp
KAN DOBLE hanging lamp
KAN DOBLE hanging lamp
    Luxcambra

    KAN DOBLE hanging lamp

    Inspired by puzzles and assembly kits, the Kan collection aims at creating light effects between its metal and textile shades with different textures and nuances. This design allows plenty of combinations as each textile shade is interchangeable. This product design illustrates our commitment to sustainable local production, where all the parts are reusable and adjustable for different collections, as well as produced with eco-friendly materials such as natural wicker shades (manually assembled in Girona). Its main adjustable function, with the various screen finishes, allows you to create different environments by playing with light effects and directing it easily, either in common open spaces or above a table.
    Tekniset tiedot
    • Kan c doble M: diameter 30 cm, Kan c doble L: diameter 40 cm, Kan c double XL: diameter 50 cm
    Tekniset tiedot
    • Yksilöity viitekan-double-hanging-lamp
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-07-25
    • Painoksen numero1
    • Korkeus (mm)145
    • Leveys (mm)50
    • Syvyys (mm)50
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)3
    Luokitus
    • BIMobject-luokkaValaistus - Riippuvalaisimet