Julkaise tuotteesi
TERRA C hanging lamp
TERRA C hanging lamp
TERRA C hanging lamp
TERRA C hanging lamp
TERRA C hanging lamp
    Luxcambra

    TERRA C hanging lamp

    4.8 / 5 tähteä4.8(6 arvostelua)
    A spherical light seems to emerge from a cork globe. This is the hanging lamp Terra, and according to theories, the moon was born from our planet. Its exterior is made of sustainable materials of negative carbon footprint to minimize the impact generated by the electric components present in any lighting device. Balance is actually a key point in its design. Through a simple interaction it's possible to decide the light angle. In short, the Terra lamp is a beautiful and functional lighting solution that also incorporates sustainable design principles. Whether you are looking to enhance the ambiance of your living space or simply add an eye-catching piece of design, Terra is an excellent choice.
    Tekniset tiedot
    • Yksilöity viiteterra-hanging-lamp
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-07-25
    • Painoksen numero1
    • Korkeus (mm)120
    • Leveys (mm)14
    • Syvyys (mm)14
    Liittyviä
    • Ensisijainen materiaaliKorkki
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)1.5
    Luokitus
    • BIMobject-luokkaValaistus - Riippuvalaisimet