Julkaise tuotteesi
Balcony door Outward opening

Balcony door Outward opening

The Magnor Balcony door is a single or double leaf balcony door that will not rot! The glazing frame is in aluminum and the inside in impregnated, painted wood. The exposed lower door field is a solid insulated sandwich construction with corrosion resistant aluminum glazing that resists moisture. The door can be locked in unlimited ventilation positions. The door comes with 3-4 hinges depending on the door height The glass height in the door is flexible. The balcony door is also available with wheelchair adapted doorstep in hardwood, in line with the TEK10. It is ideal as a balcony/patio door or as French balcony door for ventilation on small balconies The door is easily operated and is available with all kinds of locking systems.
Tekniset tiedot
  • Yksilöity viiteAT310
  • TuoteperheDoors
  • TuoteryhmäBalcony Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2016-03-29
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Toissijainen materiaaliPuu
  • Suunniteltu:Norja
  • Valmistettu:Norja
Luokitus
  • BIMobject-luokkaOvet - Heiluriovet
  • IFC-luokitusOvi
  • UNSPSC-nimiDoors
  • UNSPSC-koodi301715

Alueellinen saatavuus

Eurooppa