Julkaise tuotteesi
Decorative Corners - Corner Style 1

Decorative Corners - Corner Style 1

4.8 / 5 tähteä4.8(6 arvostelua)

DECORATIVE CORNERS

Consider decorative corners, or eave spandrels, one of the oldest forms of decorative architecture. An eave spandrel can be found in buildings as early as ancient Rome, and was historically the space between a wall/column and an arch. The Arch of Constantine in the Forum Romanum, which was dedicated in 315 CE, still stands today and exhibits large scale eave spandrels. In time, the spandrel also occupied the space between a wall and a square opening. In present time, a decorative corner is often attached from a column to the eave of a porch roof.

Solar Innovations® offers three styles of decorative corners that are based on historical styles and will add elegance and charm to any application. We construct each corner out of cast aluminum, which makes the piece durable and eliminates chances of rusting. Solar Innovations® offers the corners in five standard paint colors and any custom paint color your project may require.

Tekniset tiedot
  • Yksilöity viitesolar-decorative-corner-1
  • TuoteperheSolar Innovations
  • TuoteryhmäFixed Skylights
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-11-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Kattotarvikkeet
  • IFC-luokitusRakennuselementti
  • UNSPSC-nimiRoofing accessories
  • UNSPSC-koodi301516
  • CSI MasterFormat 2014 -koodi07 72 00
  • CSI MasterFormat 2014 -nimikeRoof Accessories
  • OmniClass-numero23-19 31 15 13 11
  • OmniClass-nimikeSolarium Specialties