Julkaise tuotteesi
Ridge Cresting - Cresting Style 05

Ridge Cresting - Cresting Style 05

Ridge Cresting

Ridge Cresting at Solar Innovations® can be painted in one of our five standard colors and any custom color which your job may require; mill (unfinished) aluminum is also available. If you are looking for a design other than what is offered, Solar can work with you to create a custom design specifically for your project.

These options are often installed on the ridge of greenhouses, conservatories, and sun rooms but can be found on other glass structures. Adding this decorative element to your glass structure can give it a whole new look and feel.

Mounts

  • Mounts are used as platforms for our ridge cresting.
  • They provide an easy attachment point on the ridge and also clearance for ridge vents.
Tekniset tiedot
  • Yksilöity viitesolar-decorative-corners-cresting-05
  • TuoteperheSolar Innovations
  • TuoteryhmäRidge Cresting
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-11-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Kattotarvikkeet
  • IFC-luokitusRakennuselementti
  • UNSPSC-nimiRoofing accessories
  • UNSPSC-koodi301516
  • CSI MasterFormat 2014 -koodi07 72 00
  • CSI MasterFormat 2014 -nimikeRoof Accessories
  • OmniClass-numero23-19 31 15 13 11
  • OmniClass-nimikeSolarium Specialties