Julkaise tuotteesi
Pivot Doors - Curtain Wall Panel Series SI3000P

Pivot Doors - Curtain Wall Panel Series SI3000P

4.1 / 5 tähteä4.1(12 arvostelua)
Pivot Doors Solar Innovations®’ thermally-isolated aluminum pivot doors are ideal for over-sized openings in interior and light exterior applications. The “hinges,” also known as the pins of the pivot door, are located at the top and bottom of the door, allowing the unit to pivot instead of swing open. Customers can choose to have a center-pivot door or have a custom pivot point. Pivot Doors are an excellent selection for applications that require a large opening with minimal floor space interruption. Pivot door pins are located at the top and bottom of the frame, allowing the door to pivot. Each door’s pivot point is custom located by request; center and off center pivot locations are available (subject to engineering approval). The pivot door matches that of our folding glass walls. This allows for transoms and sidelights to be constructed from the pivot door frame, creating the same sightlines for each unit.
Tekniset tiedot
  • Yksilöity viitesolar-pivot-doors-curtain-wall-panel-sl3000p
  • TuoteperheSolar Innovations
  • TuoteryhmäPivoting Door
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Heiluriovet
  • IFC-luokitusOvi
  • UNSPSC-nimiSwing door
  • UNSPSC-koodi30171511
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 10 00
  • CSI MasterFormat 2014 -nimikeDoors and Frames
  • OmniClass-numero23-17 11 13 13
  • OmniClass-nimikeAluminum Doors