Julkaise tuotteesi
Pivoting Window Model SI3000P

Pivoting Window Model SI3000P

4.8 / 5 tähteä4.8(6 arvostelua)

Home owners often buy windows, doors, and skylights from three different suppliers, as a result, may coordinate issues, and the quality will vary between systems. Consequently, sight lines will also vary between units, frame colors will be slightly off, and the glazing warranties will be different. To avoid this situation, Solar Innovations® suggests a complete glazing package, or window and door schedule, from a single supplier.

These products feature similar finishes, sightlines, and warranties. Constructing the products’ framework from durable aluminum, therefore it will not rot, warp, rust, or require constant finish maintenance. Complete glazing packages feature same finish and sightlines and supplying warranties through a single glass company. Glazing your products in your complete glazing package will aid in collecting heat by allowing sunlight to enter. In addition to sunlight, complete glazing packages provide customers with spectacular views.

Tekniset tiedot
  • Yksilöity viitesolar-pivoting-window-sl3000p
  • TuoteperheSolar Innovations
  • TuoteryhmäPivoting Door
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-01-30
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Toissijainen materiaaliLasi
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Single Hung Windows
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • Uniclass 2015 -koodiPr_30_59_98_02
  • Uniclass 2015 -kuvausAluminium window units
  • CSI MasterFormat 2014 -koodi08 51 13
  • CSI MasterFormat 2014 -nimikeAluminum Windows
  • OmniClass-numero23-17 13 00
  • OmniClass-nimikeWindows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows

Alueellinen saatavuus

Pohjois-Amerikka