Julkaise tuotteesi
JLG 1250AJP

JLG 1250AJP

Articulating boom lift is one of the most reliable machine to work at heights there are several tasks one has to perform on heights such as painting, cleaning and maintenance services, it is also used by construction industry to carry out various operations at height safely. Whether articulating or telescopic boom lift's, Manlift offers highly reliable and well maintained JLG boom lifts for rent so that people can work safely and efficiently at heights. The JLG 1250AJP articulating boom lift provides working height of 40.3m with great deal of flexibility. Articulated Boom Lifts (designed to reach up and over an object, articulated boom lifts have one or even two articulating joints in the main boom enabling the machine to have a large outreach potential). Diesel powered JLG 1250AJP are highly suitable for outside jobs that require flexible machinery to take your staff and equipment up in the air safely. JLG’s patented QuikStick® boom design significantly reduces lift/lower cycle times. Four wheel drive and four wheel steer plus oscillating axle for superb jobsite mobility. Dual platform capacity with up to 450kg available provides increased versatility and productivity
Tekniset tiedot
  • Yksilöity viitejlg-1250-ajp-articulated-boom-lift
  • TuoteperheEngine Powered Boom Lifts
  • TuoteryhmäArticulating Boom Lift
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus