Julkaise tuotteesi
Ambrosia
Ambrosia
Ambrosia
Ambrosia
Ambrosia
Ambrosia
Ambrosia
Ambrosia
Ambrosia

    Ambrosia

    4.6 / 5 tähteä4.6(5 arvostelua)
    The starting point for the Ambrosia was to bring back the traditional Linestra lamp to update it and show that a technical, resolute design can also be poetic. The Linestra was initially a line of light, which transitioned into a modular system that can be extended to adapt to any space. Its design stems from a tubular structure with gentle lines that attaches to the ceiling, allowing the light to descend and gently illuminate any type of project. It is this diffuse light that fills the space, adding beauty. This lighting system is available in four pre-set lengths, from 120 to 315 cm. Extensions measuring 40 and 60 cm let you define the height from which to hang them. That way, you can adjust their distance from the ceiling to create visually uninterrupted compositions. The LED SMD 24V light tube is available in three warm colour temperatures, 2200K, 2700K and 3000K, and offers adjustable intensity. It can also be installed on a canopy that includes the driver, or hidden and recessed. The Ambrosia started out as a unique and decorative piece for a multi-brand luxury boutique in Madrid. The Ciszak Dalmas studio, along with Joan Gaspar, decided to revise it in an effort to combine simplicity, functionality and aesthetics. Its linear and unique design, a nearly flat segment of light, was made modular and asymmetric to create a soft and surprising lighting system.
    Tekniset tiedot
    • Yksilöity viiteAmbrosia
    • TuoteperheIndoor Lighting
    • TuoteryhmäIndoor Lighting
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-06
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaValaistus - Riippuvalaisimet
    • IFC-luokitusValaisin