Julkaise tuotteesi
Ultimate Outswing Door 4 Panel
Ultimate Outswing Door 4 Panel
Ultimate Outswing Door 4 Panel
    Marvin

    Ultimate Outswing Door 4 Panel

    Uniting beautiful design, expert craftsmanship, and unparalleled performance, the Marvin Ultimate Swinging Door was created to help bring to life even the most ambitious architectural visions. The 3-inch stiles and rails produce clean lines and a clutter-free aesthetic, and four panels can be combined to produce large openings that generate grand views and indoor spaces that feel light and open. The durable extruded aluminum exteriors will provide years of worry-free protection, and the warm wood interiors bring a sense of luxury into every room.

    Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Tekniset tiedot
      • Inswing or Outswing
      • Available in heights up to 10 feet
      • Four-panel configurations in widths up to 14 feet
      • Robust 2¼" standard panel thickness delivers confidence in operating even the largest door panel
      • Unequal panel widths
      • Ultrex® sill is engineered for years of energy-efficient and weathertight performance
      • Fully concealed multi-point locking system  
      • Adjustable hinges for easy installation and years of smooth operation
      • Hidden Lock Status Sensor option connects with your smart home to indicate when door is closed and locked
    Tekniset tiedot
    • Yksilöity viitemarvin_uod_4p
    • TuoteperheSignature
    • TuoteryhmäUltimate Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-07-15
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliExtruded Aluminum
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaOvet - Heiluriovet
    • IFC-luokitusOvi
    • UNSPSC-nimiDoors
    • UNSPSC-koodi301715
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 10 00
    • CSI MasterFormat 2014 -nimikeDoors and Frames
    • OmniClass-numero23-17 11 00
    • OmniClass-nimikeDoors
    • CSI UniFormat II -koodiB2030
    • CSI UniFormat II -nimikeExterior Doors

    Alueellinen saatavuus

    Pohjois-Amerikka Oseania Eurooppa Aasia