Milling is used to create the Matting tactile strip Stainless steel. Strips are installed with specific spacing to guide the visually impaired. Installation is performed by drilling into the substrate, three holes per strip and one hole per rivet. A template is used for hole placement. Fasteners are secured using the recommended adhesive, which is applied in the drilled holes. If you do not want to drill into the substrate, strips and rivets without fasteners are also available for bonding or applying tape.
Available in a height of 3-5 mm. Please contact us if you would like a special version, or if you need any help with installation.
Alueellinen saatavuus
| Eurooppa |
|---|
Islanti |
Norja |
Ruotsi |
Suomi |
Tanska |