The TPU (polyurethane) tactile guidance system is a tactile, visual product suitable for indoor and outdoor surfaces. These tiles are easy to detect thanks to the high level of visual contrast with the surface. The material and sandblasted surface mean that these non-slip panels are safe to walk on even in damp conditions. The tiles are bonded onto existing surfaces, installation on a dry surface (above +5°C). Can be placed in very busy areas.
Properties/advantages
• Clear difference from the adjacent surface in terms of colour and sound.
• Soundproofing.
• Wheelchair-friendly.
• Quick and easy installation.
• Easy to keep clean.
• Long service life.
• UV-stable (not valid for white).
Alueellinen saatavuus
| Eurooppa |
|---|
Islanti |
Norja |
Ruotsi |
Suomi |
Tanska |