Julkaise tuotteesi
Vertical stainless steel swing grab bar
Vertical stainless steel swing grab bar

    Vertical stainless steel swing grab bar

    4.7 / 5 tähteä4.7(12 arvostelua)
    Part numbers: BG0800C & BG0800CS Swing up grab bar with toilet roll holder hook, manufactured by Mediclinics in AISI 304 stainless steel bar Ø 32 mm and 1,5 mm thick. Mediclinics offers these products for the purpose of improving the quality of life of people with reduced mobility. State of the art design, high durability and easy to maintain. The process used for bending the grab bars guarantees uniformity in the diameter of its curves. Built using AISI 304 stainless steel with a bright or a satin finish. The rotating point of this grab bar is strengthened with a double tube for a maximum resistance. A safety system that blocks the bar in the vertical position prevents its accidental dropping. Stainless steel screws and plastic plugs to install the grab bar to the wall are provided.
    Tekniset tiedot
    • Yksilöity viiteBR0800x
    • TuoteperheGrab Bars
    • TuoteryhmäMedinox
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2015-09-23
    • Painoksen numero1
    • Korkeus (mm)300
    • Leveys (mm)100
    • Syvyys (mm)738
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Oseania