Julkaise tuotteesi
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer
BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer

    BTM02 - 3 Module cabinet for behind the mirror: water + soap + hand dryer

    Hand washing and drying system integrated behind the mirror with automatic detection for resource saving. Easy to install, the modules are adjustable and are signaled with LED pictograms for an intuitive use. Obtain minimalist, hygienic and organized bathrooms with this cabinet. Hand washing and drying system integrated behind the mirror.

    For a complete solution behind the mirror: cabinet + three modules.

    The three modules are: water faucet + soap dispenser + hand dryer.

    Tekniset tiedot
    • Hand washing and drying system integrated behind the mirror with automatic detection for resource saving. Easy to install, the modules are adjustable and are signaled with LED pictograms for an intuitive use. Obtain minimalist, hygienic and organized bathrooms with this cabinet.

      •Complete hygiene cabinet with mirror and lock. It includes an automatic water faucet, a soap dispenser and a  high-speed hand dryer  .Sensor operated and with LED pictograms.

      •Furniture made of MDF wood with black matte finish and includes a front door with mirror.

      •The mirror has backlit pictograms for each function (soap and air).

      •Suspended door which can be locked with a key. It features 2 pneumatic pistons that facilitate the opening and closing process.

      •Reduces soap consumption drastically.

      •No physical contact, protecting users against cross-contamination. - Configurable sensors and adjustable soap dosage.

      •A single electrical point is enough to power all the cabinet elements and pictogram backlights.

      •In case of breaking action against the mirror, it will only crack, no pieces will fall to the floor.

      •Easy installation cabinet.

    Tekniset tiedot
    • Yksilöity viiteBTM02
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-03-05
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSaniteetti - Peilit

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Oseania