The BACARA single-sided concrete fence perfectly mimics wooden slats, while benefiting from the advantages of concrete: robust, durable, and maintenance-free.
The BACARA fence can reach up to 2.32 m above ground (i.e., 5 stacked panels). It is available in 4 colors, with 2 finishes: straight or curved.
The posts associated with the BACARA panels can be embedded and are available in concrete or aluminum for a more modern look.
Discover an elegant concrete fence that protects against prying eyes—a real plus for your home!
Alueellinen saatavuus
| Eurooppa |
|---|
Belgia |
Luxemburg |
Ranska |
Sveitsi |