Julkaise tuotteesi
Linear Diffuser - Mitered Corner Custom Angle - Model 6600 Series
Linear Diffuser - Mitered Corner Custom Angle - Model 6600 Series
Linear Diffuser - Mitered Corner Custom Angle - Model 6600 Series
    METALAIRE

    Linear Diffuser - Mitered Corner Custom Angle - Model 6600 Series

    Supply / Return Linear Slot Diffusers w/ Integral Volume / Directional Pattern Controllers
    The 6600 series aluminum linear slot diffusers are an excellent choice for continuous linear applications, providing a clean appearance and easy installation.
    Base models in the 6600 series vary by slot width and include: 6650(1/2" slot), 6675(3/4" slot), 6610(1" slot) and the 6615 (1-1/2" slot). A wide range of frame and border styles are available for different ceilings and installations.Return units without pattern controllers (6600R) and mitered corner models (6600MC) round out the offering.

    • Available in 1 to 8 slots with 1/2", 3/4", or 1" slot width. 1-1/2" slot width is available in 1 to 4 slots.
    • Units are available in a single section up to 8'. This feature gives a clean appearance and makes installation easier with fewer joints to line up
    • Pattern controllers on supply units are aluminum and are adjustable from the face of the diffuser and can be set to adjust volume or throw direction from vertical to horizontal
    • Available for T-bar Lay-in, surface mount, narrow tee, dropped face, concealed spline, or concealed spline/plaster frame
    • Available Universal Plenum (UP) can be provided for all 6600 Series.
    • The 6600 series is an excellent selection for variable volume systems supplying a tight horizontal pattern from maximum to minimum throws
    • The 6600R is designed for return applications. The unit is supplied without pattern controllers to reduce pressure and noise
    Tekniset tiedot
    • 6650 - 1/2" slot width
      6675 - 3/4" slot width
      6610 - 1" slot width
      6615 - 1-1/2" slot width

      20 White / Black
      21 Clear Anodize
      28 Custom Color (color match required)

    Tekniset tiedot
    • Yksilöity viite6600-MC-Custom
    • TuoteperheGrilles, Registers & Diffusers
    • TuoteryhmäLinear Diffusers & Grilles
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-28
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Kanavistot
    • IFC-luokitusLentoterminaali
    • UNSPSC-nimiAir diffusers
    • UNSPSC-koodi40101505
    • Uniclass 2015 -koodiPr_70_65_04_02
    • Uniclass 2015 -kuvausAir diffusers
    • CSI MasterFormat 2014 -koodi23 37 13
    • CSI MasterFormat 2014 -nimikeDiffusers, Registers, and Grilles
    • OmniClass-numero23-33 49 11 11
    • OmniClass-nimikeCeiling Ventilation Diffusers
    • CSI UniFormat II -koodiD30
    • CSI UniFormat II -nimikeHVAC

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Meksiko
    Yhdysvallat