Käytämme evästeitä palvelujemme tuottamiseen. Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme.
;

Barlow Coffee Table - Plywood

Yksilöity viite: meyer-barlow-coffee-plywood
Brändi: Meyer Wells
Tuoteperhe: Tables
Tuoteryhmä: Barlow
Leveys (tuumaa): 36
Korkeus (tuumaa): 24
Syvyys (tuumaa): 36
Julkaisupäivä: 2019-07-29
Painoksen numero: 1
Tyyppi: Objekti (yksittäinen objekti)
Lataa (12)

For a complete list and viewing of all our finish, material and size options, download the Revit files.

Our Barlow Collection was born from a desire to create space efficient pieces for the modern commercial office. The footprint is minimal - perfect for on-the-fly meetings and smaller spaces. Though don’t let the size fool you, these tables pack quite the punch of handy extras.

The Barlow Coffee Table is perfect for informal work sessions, individual or small group work. The taller height makes this table great for pull up sofa sessions. Data ports in the lower shelf allow for charging capabilities.


Keywords: coffee table, plywood, plywood and metal, metal table, metal base, metal legs, steel legs, steel, steel table, wood and steel table, steel base, meeting table, sofa table, office table, work table, round table, low table, square edge table, square edge, commercial, commercial office, office, lobby, lobby table, lobby furniture, lounge, lounge table

Informal work sessions. Space efficient pieces. Smaller footprint tables. Data integrated tables.

Size: 36”D x 24”H

Keywords: coffee table, plywood, 36 x 24 table, plywood and metal, metal table, metal base, metal legs, steel legs, steel, steel table, wood and steel table, steel base, meeting table, sofa table, office table, work table, round table, low table, square edge table, square edge, commercial, commercial office, office, lobby, lobby table, lobby furniture, lounge, lounge table


Materiaali pääasiassa: Wood
Materiaali toissijaisesti: Steel
Suunniteltu: United States
Valmistettu: United States

BIMobject-luokka: Kalusteet - Pöydät
IFC-luokitus: Furniture
UNSPSC-nimi: Furniture and Furnishings
UNSPSC-koodi: 56
Uniclass 1.4 Koodi: L8221
Uniclass 1.4 Kuvaus: Tables
Uniclass 2015 Koodi: Pr_40_50_21_22
Uniclass 2015 Kuvaus: Dining tables
NBS Reference Koodi: 31-22
NBS Reference Kuvaus: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
KaikkiLuokat Numero: 23-21 23 15
KaikkiLuokat Otsikko: Residential Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
Tämä tuote on saatavana:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Furniture - Tables

Nimi Arvo
Diameter 36 in
Height 24 in
Leg Material Steel
Table Material Premium Plywood
Thickness 1 in

BIMobject®