Julkaise tuotteesi
Midmark 640 Pediatric Examination Table
Midmark

Midmark 640 Pediatric Examination Table

4.9 / 5 tähteä4.9(9 arvostelua)
The Midmark 640 Pediatric Examination Table provides all the features and benefits you need to give your patients the best, most tender care possible.

With an upholstered end panel and beveled sides, infants can’t roll off the Midmark 640. And, because the sides are flat (with no sharp edges), you have peace of mind knowing your patients are safe from harm.

Bending to examine 25-30 children every day can put strain and stress on your back. The Midmark 640 eliminates excess strain and stress with an exam surface height of 36 inches. You get great access to the patient without the need to bend over.

When you’re ready to examine a patient, the Midmark 640 provides everything you need right at the point of care.

There’s no need to walk to another area for measuring or weighing, or to retrieve supplies. And there’s no need for a separate scale that can take up valuable counter space.

Measure infants easily and accurately with the 640’s infantometer. It pul
Tekniset tiedot
  • Yksilöity viitemidmark-640-pediatric
  • TuoteperheHealth Care Equipment and Furnishings
  • TuoteryhmäManual Examination Tables
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2012-04-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLääketieteelliset - All

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat