Julkaise tuotteesi
Mirage Closed joint Facade
Mirage Closed joint Facade
Mirage Closed joint Facade
    Mirage

    Mirage Closed joint Facade

    4.3 / 5 tähteä4.3(9 arvostelua)
    The system of closed-joint façades is an innovative solution that makes it possible to cover a building with a ventilated façade in Mirage® porcelain stoneware, leading to numerous benefits from the point of view of the final appearance, energy needs and convenience. It is possible to achieve a minimum joint size with the closed-joint system, sealing the joints using special aluminium sections, resulting in a very attractive, designer-look. This helps to create macro-ventilation in the façade’s air gap, unlike façades with open joints, and makes it impossible for insects to get into the air gap.

    Ota yhteyttä brändiin Mirage

    Tekniset tiedot
    • The aluminium substructure is pre-assembled onto the porcelain stoneware slabs using a special interlocking system and a special alignment guide. This offers several benefits during installation and for the performance of the finished façade. The pre-assembled substructure makes it easier to control the project materials during preparation, and to adapt the covering slabs during the work. This makes it a very flexible solution and results in more freedom when designing the façade. The processing of the slabs and the assembly of the slabs onto the main aluminium substructure is completed at the factory, allowing for detailed and accurate preparation of the material needed for the installation on site.
    Tekniset tiedot
    • Yksilöity viiteMirage-curtain-wall
    • TuoteperheVentilated Facades
    • TuoteryhmäVentilated Facades
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-12-05
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPosliini
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaSeinät - Verhoseinä
    • Uniclass 2015 -koodiSs_25_20
    • Uniclass 2015 -kuvausWall cladding systems
    • OmniClass-numero23-13 37 13
    • OmniClass-nimikeExterior Wall Cladding

    Alueellinen saatavuus

    Eurooppa