Julkaise tuotteesi
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
    Arkistoitu

    Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]

    Art panel with textile surface The four seasons are expressed by combining a wealth of accumulated techniques such as distinctive material crapes, prints, and yarn-dyed jacquards.
    Tekniset tiedot
    • It is characterized by the depth of expression of the combination of high-twisted yarn and the three-dimensionality of the print, and the three-dimensionality of yarn-dyed fabrics with design yarns.


      Sound-absorbing interior materials that bring quality comfort to spaces

      ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

      ・Improves the sound environment through simple installation with magnets or SM plates.

      Panel size:W450㎜xH450㎜xD25㎜

      ※All products are made-to-order.

    Tekniset tiedot
    • Yksilöity viitesoundmild_spring-miyashin
    • TuoteperheArt panel
    • TuoteryhmäSound Mild
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-03-02
    • Painoksen numero1
    • Korkeus (mm)450
    • Leveys (mm)450
    • Syvyys (mm)25
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliLasivilla
    • Suunniteltu:Japani
    • Valmistettu:Japani
    Luokitus
    • BIMobject-luokkaKalusteet - Sisustustaide ja koristeet