Julkaise tuotteesi
SafeAisle® Powered Mobile Storage System
SafeAisle® Powered Mobile Storage System
SafeAisle® Powered Mobile Storage System
    Montel Inc

    SafeAisle® Powered Mobile Storage System

    Get the most in storage security while boosting your storage capacity and productivity with our commercial grade SafeAisle® Powered Mobile Storage System. Featuring its innovative and patented aisle-detection Aisle LED Guard Technology™, SafeAisle® guarantees protection of both users and objects.

    If safety is your number-one concern, SafeAisle® is the number one option. SafeAisle® powered mobile storage systems can accommodate on their carriages a variety of shelving, filing and racking solutions as well as an extensive line of add-ons. With such a high-density mobile storage system, you can get the flexibility you need to customize your shelving while optimizing your capacity, without sacrificing security.

    Designed to provide innovative storage and filing solutions for modern workspace environments, SafeAisle® adds a new dimension to safety by detecting the entire floor surface of an aisle with its complete aisle-detection Aisle LED Guard Technology™.

    With refined aesthetic and inherent design flexibility, SafeAisle® not only offers enhanced standards in safety, but also superior reliability, user-friendliness, and productivity. With SafeAisle®, get a compact high-density system combined with total peace of mind.

    Tekniset tiedot
    • SafeAisle® Key Features

      Standard Components

      • Gearmotor(s) AC 90DVC

      Standard Controls

      • Master: PIN-Code Control with LCD Display
      • Secondary: Standard Controls with LCD Display

      Optional Controls

      • PIN-Code Control with LCD Display on Each Face Panel
      • Dual Access Controls

      Standard Safeties

      • Aisle-Entry People Counter
      • Infrared Foot-Level Safety Beam – One Side of Mobile Carriage

      Optional Safeties

      • Infrared Foot-Level Safety Beam – Either Side of Mobile Carriage

      Advanced Optional Safety

      • LED Guard Technology – Complete Aisle-Detection Passive Safety
      • Floor-Level Safety Beam(s) are not required with LED Guard Technology

      Security Options

      • Building Alarm Interface (Fire, Security, Lighting)
      • Gearmotor(s) AC 90VDC with Brake – Last Mobile Carriage
      • Floor Locking Pin

      Auxiliary Power Options

      • Mechanical Ratchet Override
      • UPS Automatic Built-In Battery Backup Override

      Remote Options

      • Wi-Fi Remote Control
      • ePulse Remote Monitoring & Configuration Software

      Accessory Options

      • Automatic Overhead Aisle Lighting
    Tekniset tiedot
    • Yksilöity viiteSafeAisle
    • TuoteperheMobile Storage Systems
    • TuoteryhmäPowered Mobile Shelving
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-12-16
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Kanada
    • Valmistettu:Kanada
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • Uniclass 2015 -koodiPr_40_30_78_78
    • Uniclass 2015 -kuvausShelves
    • CSI MasterFormat 2014 -koodi10 56 26.23
    • CSI MasterFormat 2014 -nimikeMotorized Mobile Storage Shelving
    • OmniClass-numero23-21 25 21 11 11
    • OmniClass-nimikeLibrary Shelving