Julkaise tuotteesi
MMIX II Kitchen mixer soft with handshower and dishwasher valve
MMIX II Kitchen mixer soft with handshower and dishwasher valve
MMIX II Kitchen mixer soft with handshower and dishwasher valve

    MMIX II Kitchen mixer soft with handshower and dishwasher valve

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any interior. It’s the perfect way to experience Mora’s lasting water experience in an attractive, affordable package.

    MMIX II soft has a gently curved geometric design that exudes a classic, easy-to-work-with style.

    With selfclosing handshower - Article number: 332166 RSK: 8312174 NRF: 4290589 LVI 6261288

    Tekniset tiedot
      • With self-closing hand shower, lead-in sleeve and hose
      • ESS (energy saving system)
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • With dishwasher valve, switchable between cold and hot water. Pre-set on cold water
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Tekniset tiedot
    • Yksilöity viite332166
    • TuoteperheKitchen Mixers
    • TuoteryhmäMora MMIX II
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-06-01
    • Painoksen numero1
    • Korkeus (mm)391
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Toissijainen materiaaliKromi
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    • Nettopaino (kg)2.02
    Luokitus
    • BIMobject-luokkaKeittiö - Hanat ja sekoittajat
    • IFC-luokitusKalustuselementti
    • ETIM-koodiEC011431
    • ETIM-nimiKitchen mixing tap
    • Uniclass 2015 -koodiPr_40_20_87_84
    • Uniclass 2015 -kuvausSink taps
    • CSI MasterFormat 2014 -koodi22 41 39
    • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
    • OmniClass-numero23-31 11 00
    • OmniClass-nimikeFaucets