Julkaise tuotteesi
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]

    Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]

    Art panel with textile surface The temperature, wind, and scents felt from the seasons are expressed not only by the patterns themselves, but also by the colors, pattern lines, and weave.
    Tekniset tiedot
    • Weaving patterns. That is the characteristic of Kinran textiles.


      Sound-absorbing interior materials that bring quality comfort to spaces

      ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

      ・Improves the sound environment through simple installation with magnets or SM plates.

      Panel size:W450㎜xH450㎜xD25㎜

      ※All products are made-to-order.

    Tekniset tiedot
    • Yksilöity viitesoundmild_fall-morisan
    • TuoteperheArt panel
    • TuoteryhmäSound Mild
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-03-02
    • Painoksen numero1
    • Korkeus (mm)450
    • Leveys (mm)450
    • Syvyys (mm)25
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliLasivilla
    • Suunniteltu:Japani
    • Valmistettu:Japani
    Luokitus
    • BIMobject-luokkaKalusteet - Sisustustaide ja koristeet