For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.
The SL70 is a monumentally sized, thermally broken aluminum folding panel system designed to provide an opening glass wall or storefront up to 39' (12 mm) wide.
It is available in various configurations utilizing one to twelve panels or more. The running post design provides extra stability. An option for swing entry/exit panel(s) is available; note however the further panel size constraints with a swing panel hinged from a pair(s) of folding panels. Units can be either inward or outward opening. SL70 for all panel sizes and configurations is Florida statewide approved with Product Approval number FL35025. The system has been tested by an independent acoustic lab to achieve STC (Rw) 43 and OITC 35 with an STC 48 insulated laminated glass.
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |