Julkaise tuotteesi
Pannello Parete Wall FROST
Pannello Parete Wall FROST
Pannello Parete Wall FROST
    NAV-System

    Pannello Parete Wall FROST

    THE GUARANTEE OF THERMAL INSULATION FOR REFRIGERATED ROOMS. FROST by SILEX is the modern panel for designers of cold-rooms who want to match installation and realization times with final thermal performances.
    Tekniset tiedot
    • PUR INSULATION Made of polyurethane resins (P.U.R.) , free from CFC and HCFC , approximate density 35-40 kg/m³ and in any case as indicated in the EU conformity declaration and laboratory tests. Thermal conductivity coefficient at 10° C degrees (UNI EN 12667) : 0,020-0,023 W/mk. PIR INSULATION Made of polyisocyanurate free from CFC and HCFC, approximate density 35-40 kg/m³ and in any case as indicated in the EU conformity declaration and laboratory tests. Thermal conductivity coefficient at 10° C degrees (UNI EN 12667) : 0,020-0,023 W/mk I pannelli prodotti con PIR BS1 hanno la certificazione AVIS TECHNIQUE e ZULASSUNG.
    Tekniset tiedot
    • Yksilöity viiteFROST
    • TuoteperheCold
    • TuoteryhmäPolyurethane
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-13
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMetallilevy
    • Toissijainen materiaali1C Polyurethane
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaSeinät - Kerroslevyt
    • IFC-luokitusKatto
    • UNSPSC-nimiRoofing materials
    • UNSPSC-koodi301515
    • Uniclass 2015 -koodiPr_20_65_60_84
    • Uniclass 2015 -kuvausStructural insulated panels (SIPS)
    • CSI MasterFormat 2014 -koodi07 41 00
    • CSI MasterFormat 2014 -nimikeRoof Panels
    • OmniClass-numero23-13 39 11 17
    • OmniClass-nimikeExterior Composite Roof Panels