Julkaise tuotteesi
Jackie 131
Jackie 131
Jackie 131
Jackie 131

    Jackie 131

    Jackie is a stackable chair that has been a success story. Most likely due to the combination between several clever functions and its nice design with leather details that enhances its looks.

    Jackie is a complete family of seating furniture including also functional easy chairs, sofas and armchairs. When comparing the Jackie series with other similar products available one thing in particular stands out – the high level of design. The next generation of caring design solutions is already here!

    Tekniset tiedot
    • Jackie is available in several different versions: Wooden seat or upholstered seat. Wooden back or an upholstered back that is attached with nice leather details. Jackie chair is produced in birch FSC Mix or oak and is available as clear lacquered or stained and as an option you can have the chair in any NCS color of your choice... 

      Jackie meets the Möbelfakta requirements. A very sustainable choice. You can choose fabric from all fabric manufacturers and if you would like some tips, please check out our fabric guide.

      Rubber weave on the seat as protection is available as optional extra. Other optional extras include connectors and sound absorbers.

    Tekniset tiedot
    • Yksilöity viitejackie-131
    • TuoteperheJackie
    • TuoteryhmäFurniture / Chairs, Stools & Benches
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-09-13
    • Painoksen numero1
    • Korkeus (mm)830
    • Leveys (mm)500
    • Syvyys (mm)570
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliVerhoilu
    • Suunniteltu:Ruotsi
    • Valmistettu:Liettua
    • Nettopaino (kg)6.5
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiEF_40_30
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 00 00
    • CSI MasterFormat 2014 -nimikeFurnishings
    • OmniClass-numero23-21 00 00
    • OmniClass-nimikeFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II -koodiE20
    • CSI UniFormat II -nimikeFURNISHINGS