Julkaise tuotteesi
Knut 120
Knut 120
Knut 120

    Knut 120

    3.8 / 5 tähteä3.8(5 arvostelua)

    Knut is a chair with a modern design and is available in many different versions. With or without armrests, with or without upholstered seat and also with or without upholstered back. With its features and its expression it is a chair useful in many types of spaces – in a cafe or restaurant, in the lecture hall or around the conference table.

    Tekniset tiedot
    • Knut chair with armrests and several optional extras.This version has wooden seat and back. It is a stackaple chair that also has connectors as optional extra. This makes it ideal for auditoriums and assembly halls. Knut is produced in birch FSC Mix and is also certified with Möbelfakta. It is available as clear lacquered or stained in white or black as standard and as an option you can have the chair in any NCS color of your choice... 

      Sound absorbers, connectors and wheels on the front legs are available as an optional extra.

    Tekniset tiedot
    • Yksilöity viiteknut-120
    • TuoteperheKnut
    • TuoteryhmäFurniture / Chairs, Stools & Benches
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-09-13
    • Painoksen numero1
    • Korkeus (mm)810
    • Leveys (mm)550
    • Syvyys (mm)520
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliVerhoilu
    • Suunniteltu:Ruotsi
    • Valmistettu:Liettua
    • Nettopaino (kg)6
    Luokitus
    • BIMobject-luokkaKalusteet - Lepotuolit
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_50
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 50 00
    • CSI MasterFormat 2014 -nimikeFurniture
    • OmniClass-numero23-21 00 00
    • OmniClass-nimikeFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II -koodiE20
    • CSI UniFormat II -nimikeFURNISHINGS