Julkaise tuotteesi
Rialto 438 H
Rialto 438 H
Rialto 438 H
Rialto 438 H
Rialto 438 H

    Rialto 438 H

    4.4 / 5 tähteä4.4(5 arvostelua)

    The high version of Rialto bar chair (not bar stool, becuase it has a back). The Rialto chairs are inspired by the Rialto Bridge in Venice, Italy. The edgy shapes and forms of the bridge inspired the designer Peter Andersson to design this trendy chair. 

    The chair with its practivcal “hook”, on which you can hang a bag or a jacket, is today a familiar feature in Scandinavian restaurants and cafés.

    Tekniset tiedot
    • The chair is produced in birch FSC Mix and is available as clear lacquered or stained in white or black as standard and as an option you can have the chair in any NCS color of your choice... Rialto is available with wooden seat and back or fixed upholstered seat and back. 

      The whole Rialto family of chairs have sound absorbers as optional extras if you wish to reduce the noice level in the area.

    Tekniset tiedot
    • Yksilöity viiterialto-438h
    • TuoteperheRialto
    • TuoteryhmäFurniture / Chairs, Stools & Benches
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-09-13
    • Painoksen numero1
    • Korkeus (mm)1100
    • Leveys (mm)440
    • Syvyys (mm)480
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliVerhoilu
    • Suunniteltu:Ruotsi
    • Valmistettu:Liettua
    • Nettopaino (kg)7.5
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiEF_40_30
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 00 00
    • CSI MasterFormat 2014 -nimikeFurnishings
    • OmniClass-numero23-21 00 00
    • OmniClass-nimikeFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II -koodiE20
    • CSI UniFormat II -nimikeFURNISHINGS