Julkaise tuotteesi
Madison Series Louvered Cupola Is A Hexagon With A Pagoda Style Roof

Madison Series Louvered Cupola Is A Hexagon With A Pagoda Style Roof

Madison

The Madison Cupola is a hexagon with a pagoda style roof.

This attractive Louvered Cupola is virtually Maintenance-Free. Made with a wood frame completely wrapped in coated aluminum (PVC or baked enamel), with a 16 oz. Copper roof. You will never have to paint your Cupola!

Your Cupola will arrive complete in a wood crate, in three easy-to-assemble sections. We will pre-cut the roof pitch into the base section for you, to accommodate your roof line. Mounting hardware, and easy to follow instructions are included.

Louvered Cupolas come with an insect screen to keep pests and debris out. This Cupola can be used for ventilation, cutting cooling costs in the summer and reducing moisture buildup in the winter, or simply for decoration to add a touch of class to any structure.

You can add a light kit to one of our Louvered Cupolas for a beautiful night time glow. Weathervanes are optional and cost extra. Windowed Cupolas are non-ventilating and are available in many custom designs and sizes. Should you want to create a different look or have any questions, please call us at 800 635-6448!
Tekniset tiedot
  • Yksilöity viitenew_concept_louvers-madison_series
  • TuoteperheCupolas
  • TuoteryhmäMadison Series
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2011-11-11
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaRakentaminen - Kattotarvikkeet