Julkaise tuotteesi
NICZUK Fire stop pipe collar KO
NICZUK

NICZUK Fire stop pipe collar KO

Usage: fire protection sealing of passages: • flammable pipes, flammable pipes insulated with a cover made of synthetic foam, • steel and copper pipes insulated with a cover made of synthetic foam, • electric cables in protective pipe, via the fire divisions. • in the walls - two collars (on both sides of the wall) • in the ceilings - one collar (from the ceiling bottom) • free spaces, to the width of 5 mm, between the opening in the wall or in the ceiling and the pipe or external insulation cover of the pipe shall be filled with acrylic fire protection paste • gaps with the width greater than 5 mm shall be filled with cement mortar, gypsum mortar or mineral wool with the density not smaller than 150 kg/m 3 , • collar swelling insert may be cut to the required length, greater or equal to the external circumference of the protected pipe
Tekniset tiedot
  • Yksilöity viitekolnierze-ko
  • TuoteperheFirestop and fire protection system
  • TuoteryhmäFire stop collars
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-07-02
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaLVI - Asennusjärjestelmät