Julkaise tuotteesi
Arabesque planter
Arabesque planter
Arabesque planter
Arabesque planter
    Nola

    Arabesque planter

    4.1 / 5 tähteä4.1(8 arvostelua)

    This stylish planter is actually a robust design made to complement contemporary architecture and landscaped gardens. The surface is characterised by angled geometric shapes that resemble the intricate profiles found in ornamental tile works. The planter’s substantial size is big enough to grow shrubs and small trees, making it possible to bring plant life to areas covered in concrete. Made from sand-cast aluminium, the planter is lightweight and easy to place.

    Tekniset tiedot
    • Dimensions and weight:

      Height: 65 cm
      Diameter: 70 cm
      Weight: 55 kg

      Materials:

      Sandcast Aluminum.
      100% recycled Sandcast Aluminum.

      The planter is made from sand-cast aluminium powder-coated in RAL 1036 or i m Gris 2150 Sablé.

      Standard colours:

      RAL 1036

      Gris 2150 Sablé

      Product number:

      Ö14-50 Planteringskärl Arabesque
      Ö14-50BT10 Mona bevattningstank till planteringskärl Arabesque, volym 10lit.

      Assembly and placement:

      No assembly required.

      Freestanding.

      Maintenance:

      Not normally required.

      Variants:

      Available in aluminium or in a golden color alternatively painted in black.

      Character:

      A stylish planter with a surface characterised by angled geometric shapes. The planter’s substantial size is big enough to grow shrubs and small trees.

    Tekniset tiedot
    • Yksilöity viitearabesque-planter
    • TuoteperhePlanting
    • TuoteryhmäPlanters
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-07-13
    • Painoksen numero1
    • Korkeus (mm)650
    • Leveys (mm)700
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    • Nettopaino (kg)55
    Luokitus
    • BIMobject-luokkaMaisemointi - Ulkokalusteet
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_50
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 00 00
    • CSI MasterFormat 2014 -nimikeFurnishings
    • OmniClass-numero23-21 00 00
    • OmniClass-nimikeFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II -koodiE2010
    • CSI UniFormat II -nimikeFixed Furnishings
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
    Samankaltaisia tuotteita