Julkaise tuotteesi
Central furniture system
Central furniture system
Central furniture system
Central furniture system
Central furniture system
Central furniture system
Central furniture system
Central furniture system
Central furniture system
Central furniture system
    Nola

    Central furniture system

    2.3 / 5 tähteä2.3(7 arvostelua)

    Central is a dynamic, flexible system that creates sleek indoor/outdoor seating and hang-outs in public spaces. The system is comprised of freestanding components crafted from steel supports and sleek lengths of SIOO-treated oak. Central was conceived as a streamlined modular system that creates a wide range of forms and configurations. Curving components and linear modules interlock to create seating with backrests, tabletops and armrests, while optional planters slot into the system to add variety or designate individual areas. Its seat height, backrests and armrests have ergonomic proportions that accommodate a wide range of body types and levels of mobility. Central creates a one-of-a-kind seating to make any environment unique.

    Tekniset tiedot
    • Dimensions:

      Backed bench

      Height: 85.6 cm. Height of seat: 45 cm. Depth: 54,7 cm. Length: 160 cm. Weight: 37 kg

      Armrest
      Height: 26 cm. Djup: 50,8 cm x Width: 4 cm. Weight: 2 kg

      Bench
      Height: 66 cm. Height of seat: 45 cm. Depth: 47, 6 cm. Length: 160 cm. Weight: 37 kg

      Bench short
      Height: 66 cm. Height of seat: 45 cm. Depth: 47, 6 cm. Length: 120 cm. Weight: 22 kg

      Convex 90° model
      Height: 85,6 cm Depth: 54,7 cm Length: 106 cm. Weight: 14 kg

      Concave 90° model
      Height: 85,6 cm Depth: 54,7 cm Length: 106 cm Weight: 13,4 kg

      Planter
      Height: 59,3 cm, Depth: 46,3 cm Length: 46,3 cm. Weight: 36 kg

      Product number:

      Back bench U16-84
      Backed bench with armrests U16-84A
      Armrest U16-84ARM
      Backed bench konvex 90° U16-84/KONV
      Backed bench konkav 90° U16-84/KONK
      Bench short U16-84/B
      Armrest bench U16-84/BARM
      Armrest backed bench U16-84/SARM
      Planter U16-84/PL

      Assembly:

      Partly assembled.

      Variants:

      The backed bench has backrest and is available with or without armrests on the side or in any location.

      The bench is available in two different lengths with or without armrests on the side or in any location.

      Bench and backed bench is available as a convex and concave 90° model in powder coated steel.

      The planter is available to integrate into the system.

      Materials:

      Powder-coated steel in RAL 3007 Black red. and RAL 9006. Sioo-treated oak.

      Additional description number:

      A for Armrest
      C for any colour, start up fee.

      Placement:

      Freestanding, bolted with each other.

      Examples:

      At stations, waiting rooms, shopping center, squares and other public places.

      Character:

      A flexible, modular system that creates a wide range of forms and configurations.

    Tekniset tiedot
    • Yksilöity viitecentral
    • TuoteperheFurniture
    • TuoteryhmäSofas
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-12-01
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliJauhepinnoitettu teräs
    • Toissijainen materiaaliTammi
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaMaisemointi - Ulkokalusteet
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_50
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 00 00
    • CSI MasterFormat 2014 -nimikeFurnishings
    • CSI UniFormat II -koodiE2010
    • CSI UniFormat II -nimikeFixed Furnishings
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
    Samankaltaisia tuotteita