Julkaise tuotteesi
Parco swivel chair
Nola

Parco swivel chair

Now a favourite of landscape architects, the Parco outdoor furniture group was initially launched with a round table and a sleek swivel seating that can be mixed and matched to create customized seating arrangements. The group has been further complemented by the addition of a rectangular table, a sleek backless bench and an upright bench with armrests and backrests that provide sofa-like comfort. Each piece is made to be mounted directly to the ground to provide permanent fixtures in the landscape, public spaces or private courtyards. Design: Broberg & Ridderstråle.
Tekniset tiedot
  • The tables are fully assembled. The seating requires easy assembly with four M10 x 16 bolts provided. Available in clear-lacquered pine or oiled FSC-certified Jatoba wood. A choice of standard colours is available. The armchair and footstool can be ordered as revolving versions. Materials: The items are made in clear-lacquered pine or oiled FSC-certified Jatoba wood. All metal parts are made from zinc-electroplated, gold-chromed, powder-coated steel available in choice of standard colours: dark green RAL 6015 or red RAL 2001. The wood can be coloured in NCS S 8005-G50Y or NCS S 2070-Y70R. Other finishes are available at an extra cost. The seating side supports, crossbar and base plate are made in laser-cut sheet steel. The armrests are made in 6 mm steel. The table’s brace-wire and ribs are made in 5 mm steel plate and the base is made in 8 mm steel plate. Placement: The legs can be extended to be cast in concrete 40 cm beneath the surface or can bolt into fittings on the ground. The bolt-holes have a diameter of 13 mm for a M12 bolt.
Tekniset tiedot
  • Yksilöity viiteparco_swivel_chair
  • TuoteperheFurniture
  • TuoteryhmäChairs
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-05-30
  • Painoksen numero1
  • Korkeus (mm)770
  • Leveys (mm)560
  • Syvyys (mm)510
Liittyviä
  • Ensisijainen materiaaliPuu
  • Toissijainen materiaaliJauhepinnoitettu teräs
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
  • Nettopaino (kg)18
Luokitus
  • BIMobject-luokkaMaisemointi - Ulkokalusteet
  • IFC-luokitusKaluste
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56
  • Uniclass 2015 -koodiPr_40_50
  • Uniclass 2015 -kuvausFurnishings
  • CSI MasterFormat 2014 -koodi12 00 00
  • CSI MasterFormat 2014 -nimikeFurnishings
  • OmniClass-numero23-21 00 00
  • OmniClass-nimikeFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II -koodiE2010
  • CSI UniFormat II -nimikeFixed Furnishings

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
Ahvenanmaa
Afganistan
Anguilla
Algeria
Argentiina
Amerikan Samoa
Alankomaat
Arabiemiirikunnat
Antigua ja Barbuda
Angola
Bolivia
Australia
Albania
Armenia
Aruba
Benin
Brasilia
Cooksaaret
Andorra
Azerbaidžan
Bahamasaaret
Botswana
Chile
Fidzi
Belgia
Bahrain
Barbados
Burkina Faso
Ecuador
Guam
Bosnia ja Hertsegovina
Bangladesh
Belize
Burundi
Falklandinsaaret (Malvinassaaret)
Kiribati
Bulgaria
Bhutan
Bermuda
Djibouti
Guyana
Marshallsaaret
Espanja
Brittiläinen Intian valtameren alue
Brittiläiset Neitsytsaaret
Egypti
Kolumbia
Mikronesian liittovaltio
Färsaaret
Brunei
Caribbean Netherlands
Eritrea
Paraguay
Nauru
Gibraltar
Etelä-Korea
Caymansaaret
Etelä-Afrikka
Peru
Niue
Guernsey
Filippiinit
Costa Rica
Etelä-Sudan
Ranskan Guayana
Norfolkinsaari
Huippuvuoret
Georgia
Curaçao
Etiopia
Surinam
Palau
Irlanti
Hong Kong
Dominica
Gabon
Uruguay
Papua-Uusi-Guinea
Islanti
Indonesia
Dominikaaninen tasavalta
Gambia
Venezuela
Pitcairnsaaret
Italia
Intia
El Salvador
Ghana
Pohjois-Mariaanit
Itävalta
Irak
Grenada
Guinea
Ranskan Polynesia
Jersey
Iran
Grönlanti
Guinea-Bissau
Salomonsaaret
Kreikka
Israel
Guadeloupe
Kamerun
Samoa
Kroatia
Japani
Guatemala
Kap Verde
Timor-Leste
Kypros
Jemen
Haiti
Kenia
Tokelau
Latvia
Jordania
Honduras
Keski-Afrikan tasavalta
Tonga
Liechtenstein
Joulusaari
Jamaika
Komorit
Tuvalu
Liettua
Kambodža
Kanada
Kongo
United States Minor Outlying Islands
Luxemburg
Kazakstan
Kuuba
Kongon demokraattinen tasavalta
Uusi-Kaledonia
Malta
Kiina
Martinique
Länsi-Sahara
Uusi-Seelanti
Mansaari
Kirgisia
Meksiko
Lesotho
Vanuatu
Moldova
Kookossaaret
Montserrat
Liberia
Wallis ja Futuna
Monaco
Kuwait
Nicaragua
Libya
Montenegro
Laos
Panama
Madagaskar
Norja
Libanon
Puerto Rico
Malawi
Pohjois-Makedonia
Macao
Saint Kitts ja Nevis
Mali
Portugali
Malediivit
Saint Lucia
Marokko
Puola
Malesia
Saint Vincent ja Grenadiinit
Mauritania
Ranska
Mongolia
Saint-Barthélemy
Mauritius
Romania
Myanmar (Burma)
Saint-Martin
Mayotte
Ruotsi
Nepal
Saint-Pierre ja Miquelon
Mosambik
Saksa
Oman
Sint Maarten
Namibia
San Marino
Pakistan
Trinidad ja Tobago
Niger
Serbia
Palestiinalaisalueet
Turks- ja Caicossaaret
Nigeria
Slovakia
Qatar
Yhdysvallat
Norsunluurannikko
Slovenia
Saudi-Arabia
Yhdysvaltain Neitsytsaaret
Päiväntasaajan Guinea
Suomi
Singapore
Reunion
Sveitsi
Sri Lanka
Ruanda
Tanska
Syyria
Saint Helena
Tsekin tasavalta
Tadžikistan
Sambia
Ukraina
Taiwan
São Tomé ja Príncipe
Unkari
Thaimaa
Senegal
Valko-Venäjä
Turkki
Seychellit
Vatikaanivaltio
Turkmenistan
Sierra Leone
Venäjä
Uzbekistan
Somalia
Viro
Vietnam
Sudan
Yhdistynyt kuningaskunta
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe