Julkaise tuotteesi
QFS Pressed Bend, 30 Degree

QFS Pressed Bend, 30 Degree

QF sealed ducting offers a complete range of diameters and accessories for easy-to-fix professional installations.
• Manufactured from galvanised steel or stainless steel with laser welded seams, which have smoother internal surfaces and provide greatly enhanced leak resistance, Nordfab ducting offers an unbeatable solution for all general purpose dust extraction duties.
• The Quick-Fit™ clip features a generously dimensioned sealing gasket held firmly in place by positive over-centre clamping action over the rolled collars at the duct ends to be joined. For added security, a locking pin may be inserted.
• All bends with joints or collars are epoxy caulked. And when clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

ORDER EXAMPLE:
Bend Pressed QFS Galv 0,9mm 125QF 30Deg R=1,5

Tekniset tiedot
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    80301.5Galv0,9mm0,28210000235‍
    100301.5Galv0,9mm0,38210000240‍
    125301.5Galv0,9mm0,38210000245‍
    140301.5Galv0,9mm0,48210000250‍
    150301.5Galv0,9mm0,58210000255‍
    160301.5Galv0,9mm0,58210000260‍
    180301.5Galv0,9mm0,78210000265‍
    200301.5Galv0,9mm0,98210000270‍
    224301.5Galv0,9mm1,38210000275‍
    250301.5Galv0,9mm1,58210000280‍
    300301.5Galv0,9mm2,28210000285‍
    315301.5Galv0,9mm2,28210000290‍
Tekniset tiedot
  • Yksilöity viiteen-30deg-qfs-pressed-bend
  • TuoteperheQFS Ducting
  • TuoteryhmäBends
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-06-30
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Tanska
  • Valmistettu:Tanska
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork

Alueellinen saatavuus

Eurooppa Aasia Afrikka Oseania