Julkaise tuotteesi
FLI Cut In 30°

FLI Cut In 30°

Flanged duct with pre-drilled, loose FLI flanges for ease of alignment during installation. Ø80 - 1000 mm, galvanised steel construction.

Nordfab FLI Flanged Cut-In Branch comes with pre-drilled, loose FLI flanges at each end for ease of alignment and connection to other ducting components during installation. Nordfab FLI Flanged Cut-In Branches are used to branch into main duct lines. Available in 30° and 90°, in galvanised steel construction.

When ordering, please specify ØA, Main
L = (ØB / 2) + 58
ØB must be smaller than or equal to the Main.

Nordfab flanged ductwork is typically used for larger diameters and used in high-pressure industrial ventilation systems where airtight connections are essential.

Tekniset tiedot
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    100304SS0,7mm0,768240037065‍
    100304SS0,7mm0,558240037064‍
    120304SS0,7mm0,728240037067‍
    120304SS0,7mm0,988240037068‍
    120304SS0,7mm0,568240037066‍
    125304SS0,7mm0,738240037070‍
    125304SS0,7mm0,918240037071‍
    125304SS0,7mm1,048240037072‍
    125304SS0,7mm0,568240037069‍
    140304SS0,7mm0,738240037074‍
    140304SS0,7mm0,928240037075‍
    140304SS0,7mm0,978240037076‍
    140304SS0,7mm1,228240037077‍
    140304SS0,7mm0,578240037073‍
    150304SS0,7mm0,748240037079‍
    150304SS0,7mm0,938240037080‍
    150304SS0,7mm0,988240037081‍
    150304SS0,7mm1,178240037082‍
    150304SS0,7mm1,568240037083‍
    150304SS0,7mm0,578240037078‍
    160304SS0,7mm0,758240037085‍
    160304SS0,7mm0,938240037086‍
    160304SS0,7mm0,988240037087‍
    160304SS0,7mm1,148240037088‍
    160304SS0,7mm1,498240037089‍
    160304SS0,7mm1,718240037090‍
    160304SS0,7mm0,588240037084‍
    180304SS0,7mm0,768240037092‍
    180304SS0,7mm0,948240037093‍
    180304SS0,7mm0,998240037094‍
    180304SS0,7mm1,158240037095‍
    180304SS0,7mm1,58240037096‍
    180304SS0,7mm1,638240037097‍
    180304SS0,7mm2,028240037098‍
    180304SS0,7mm0,598240037091‍
    200304SS0,7mm0,778240037100‍
    200304SS0,7mm0,958240037101‍
    200304SS0,7mm18240037102‍
    200304SS0,7mm1,168240037103‍
    200304SS0,7mm1,518240037104‍
    200304SS0,7mm1,658240037105‍
    200304SS0,7mm1,938240037106‍
    200304SS0,7mm2,358240037107‍
    200304SS0,7mm0,68240037099‍
    225304SS0,7mm0,788240037109‍
    225304SS0,7mm0,978240037110‍
    225304SS0,7mm1,028240037111‍
    225304SS0,7mm1,188240037112‍
    225304SS0,7mm1,538240037113‍
    225304SS0,7mm1,668240037114‍
    225304SS0,7mm1,948240037115‍
    225304SS0,7mm2,288240037116‍
    225304SS0,7mm2,818240037117‍
    225304SS0,7mm0,618240037108‍
    250304SS0,7mm0,798240037118‍
    250304SS0,7mm0,988240037119‍
    250304SS0,7mm1,038240037120‍
    250304SS0,7mm1,198240037121‍
    250304SS0,7mm1,558240037122‍
    250304SS0,7mm1,688240037123‍
    250304SS0,7mm1,968240037124‍
    250304SS0,7mm2,258240037125‍
    250304SS0,7mm2,718240037126‍
    250304SS0,7mm3,418240037127‍
    300304SS0,7mm1,018240037128‍
    300304SS0,7mm1,068240037129‍
    300304SS0,7mm1,228240037130‍
    300304SS0,7mm1,588240037131‍
    300304SS0,7mm1,718240037132‍
    300304SS0,7mm1,998240037133‍
    300304SS0,7mm2,288240037134‍
    300304SS0,7mm2,698240037135‍
    300304SS0,7mm3,138240037136‍
    300304SS0,7mm4,548240037137‍
    315304SS0,7mm1,078240037138‍
    315304SS0,7mm1,238240037139‍
    315304SS0,7mm1,598240037140‍
    315304SS0,7mm1,728240037141‍
    315304SS0,7mm28240037142‍
    315304SS0,7mm2,298240037143‍
    315304SS0,7mm2,78240037144‍
    315304SS0,7mm3,148240037145‍
    315304SS0,7mm4,148240037146‍
    315304SS0,7mm4,918240037147‍
    350304SS0,7mm1,258240037148‍
    350304SS0,7mm1,618240037149‍
    350304SS0,7mm1,748240037150‍
    350304SS0,7mm2,038240037151‍
    350304SS0,7mm2,328240037152‍
    350304SS0,7mm2,738240037153‍
    350304SS0,7mm3,178240037154‍
    350304SS0,7mm4,168240037155‍
    350304SS0,7mm4,468240037156‍
    350304SS0,7mm6,348240037157‍
    400304SS0,7mm1,648240037158‍
    400304SS0,7mm1,788240037159‍
    400304SS0,7mm2,068240037160‍
    400304SS0,7mm2,368240037161‍
    400304SS0,7mm2,778240037162‍
    400304SS0,7mm3,218240037163‍
    400304SS0,7mm4,28240037164‍
    400304SS0,7mm4,528240037165‍
    400304SS0,7mm5,928240037166‍
    400304SS0,7mm7,838240037167‍
    450304SS0,7mm1,88240037168‍
    450304SS0,7mm2,18240037169‍
    450304SS0,7mm2,468240037170‍
    450304SS0,7mm2,818240037171‍
    450304SS0,7mm3,318240037172‍
    450304SS0,7mm4,248240037173‍
    450304SS0,7mm4,648240037174‍
    450304SS0,7mm6,048240037175‍
    450304SS0,7mm7,378240037176‍
    450304SS0,7mm9,548240037177‍
    500304SS0,7mm2,138240037178‍
    500304SS0,7mm2,498240037179‍
    500304SS0,7mm2,848240037180‍
    500304SS0,7mm3,348240037181‍
    500304SS0,7mm4,288240037182‍
    500304SS0,7mm4,68240037183‍
    500304SS0,7mm6,018240037184‍
    500304SS0,7mm7,428240037185‍
    500304SS0,7mm8,948240037186‍
Tekniset tiedot
  • Yksilöity viiteen-flanged-30-degree-cut-in-branch-fli
  • TuoteperheFlanged Ducting
  • TuoteryhmäBranches
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-13
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliStainless steel 304
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork

Alueellinen saatavuus

Eurooppa Aasia Afrikka Oseania