Julkaise tuotteesi
FLI Tee Branch

FLI Tee Branch

Flanged duct with pre-drilled, loose FLI flanges for ease of alignment during installation. Ø80 - 1000 mm, galvanised steel construction.

Nordfab FLI Flanged Tee Branch comes with pre-drilled, loose FLI flanges at each end for ease of alignment and connection to other ducting components during installation. Nordfab FLI Flanged Tee Branches are used to port to machine outlets or other duct lines. Tee Branches are available in 90° and galvanised steel construction.

When ordering, please specify ØA, ØB, ØC.
ØA and ØC are equal.
ØB must be smaller than or equal to ØA / ØC.

Nordfab flanged ductwork is typically used for larger diameters and used in high-pressure industrial ventilation systems where airtight connections are essential.

Tekniset tiedot
  • Yksilöity viiteen-flanged-tee-branch-fli
  • TuoteperheFlanged Ducting
  • TuoteryhmäBranches
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-13
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork

Alueellinen saatavuus

Eurooppa Aasia Afrikka Oseania