Julkaise tuotteesi
HV Branch Pipes Parallel

HV Branch Pipes Parallel

Branch pipes used to join vacuum pipes together. Parallel branch.

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

ORDER EXAMPLE:
Branch Parallel HV Galv 2mm 152RO 152RO 102RO

Tekniset tiedot
  • ø A (mm)ø B (mm)ø C (mm)MaterialT mmWeight(kg)Item No.
    102102102Galv2mm1,8640130630‍
    152152102Galv2mm2,7540130640‍
    102102102304SS2mm08210005127‍
Tekniset tiedot
  • Yksilöity viiteen-hv-branch-pipes-parallel
  • TuoteperheHigh Vacuum
  • TuoteryhmäBranches
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-07-30
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork

Alueellinen saatavuus

Eurooppa Aasia Afrikka Oseania