Julkaise tuotteesi
Nordfab In-Line Spark Trap

Nordfab In-Line Spark Trap

• Complementary Fire Prevention for your Dust Collection System

• Simple, Economical Fire Protection

• Quick, Easy Installation and Cleanout

• Installed in ducting as part of a dust collection system, the Nordfab Inline Spark Trap greatly reduces the possibility of fire in cyclones / collectors by decreasing the number of sparks which could reach the cyclone or collector through the ductwork.

• The spark trap’s effectiveness is based on a simple principle—disrupting the laminar airflow to cause sparks to cool and extinguish before they can enter a cyclone/ collector. There are no moving parts and no power is required for operation.

• QuickFit® clip-together ducting eliminates rivets, screws, and welding, significantly reducing the time required to install or replace ducting. The Nordfab Inline Spark Trap can quickly and easily be mounted into QuickFit ducting systems, or other duct systems with use of a Nordfab adapter, and the trap can easily be removed for cleanout. Calibration or other assistance from a factory technician is not required.

ORDER EXAMPLE:
Spark Trap InLine Galv 0,7mm 400QF

Tekniset tiedot
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    100Galv0,7mm4662,808210001264‍
    125Galv0,7mm5043,208210001265‍
    160Galv0,7mm6163,708210001266‍
    200Galv0,7mm6065,008210001267‍
    250Galv0,7mm6065,908210001268‍
    315Galv0,7mm6766,808210001269‍
    400Galv0,7mm7667,308210001270‍
    450Galv0,9mm82615,008210001271‍
    500Galv0,9mm92621,008210001272‍
    560Galv0,9mm102626,008210001273‍
    630Galv0,9mm108633,008210001274‍
    710Galv0,9mm118639,008210001275‍
    100304SS0,7mm4662,808210001252‍
    125304SS0,7mm5043,208210001253‍
    160304SS0,7mm5463,708210001254‍
    200304SS0,7mm6065,008210001255‍
    250304SS0,7mm6065,908210001256‍
    315304SS0,7mm6766,808210001257‍
    400304SS0,7mm7667,308210001258‍
    450304SS0,7mm82615,008210001259‍
    500304SS0,7mm92621,008210001260‍
    560304SS0,7mm102626,008210001261‍
    630304SS0,7mm108633,008210001262‍
    710304SS0,7mm118639,008210001263‍
Tekniset tiedot
  • Yksilöity viiteen-nordfab-in-line-spark-trap
  • TuoteperheQF Ducting
  • TuoteryhmäAccessories
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-06-07
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
  • Toissijainen materiaaliStainless steel 304
  • Suunniteltu:Tanska
  • Valmistettu:Tanska
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork

Alueellinen saatavuus

Eurooppa Aasia Afrikka Oseania