Julkaise tuotteesi
QFS Tee Branch

QFS Tee Branch

Nordfab QFS Sealed Duct
• QF sealed ducting offers a complete range of diameters and accessories for easy-to-fix professional installations.
• Manufactured from galvanised steel or stainless steel with laser welded seams, which have smoother internal surfaces and provide greatly enhanced leak resistance, Nordfab ducting offers an unbeatable solution for all general purpose dust extraction duties.
• The Quick-Fit® clip features a generously dimensioned sealing gasket held firmly in place by positive over-centre clamping action over the rolled collars at the duct ends to be joined. For added security, a locking pin may be inserted.
• All bends, branches, reducers, and other items with joints or collars are epoxy caulked. And when clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

ORDER EXAMPLE:
Branch Tee QFS Galv 0,7mm 160QF 100QF

Tekniset tiedot
  • ø A1/A2 (mm)ø B (mm)MaterialT mmWeight(kg)Item No.
    8080Galv0,7mm1,008240009170‍
    10080Galv0,7mm1,108240009171‍
    100100Galv0,7mm1,108240009172‍
    12580Galv0,7mm1,508240009173‍
    125100Galv0,7mm1,508240009174‍
    125125Galv0,7mm1,508240009175‍
    14080Galv0,7mm1,608240009176‍
    140100Galv0,7mm1,608240009177‍
    140125Galv0,7mm1,608240009178‍
    140140Galv0,7mm1,608240009179‍
    15080Galv0,7mm1,908240009180‍
    150100Galv0,7mm1,908240009181‍
    150125Galv0,7mm1,908240009182‍
    150140Galv0,7mm1,908240009183‍
    150150Galv0,7mm1,908240009184‍
    16080Galv0,7mm2,008240009185‍
    160100Galv0,7mm2,008240009186‍
    160125Galv0,7mm2,008240009187‍
    160140Galv0,7mm2,008240009188‍
    160150Galv0,7mm2,008240009189‍
    160160Galv0,7mm2,008240009190‍
    18080Galv0,7mm2,408240009191‍
    180100Galv0,7mm2,408240009192‍
    180125Galv0,7mm2,408240009193‍
    180140Galv0,7mm2,408240009194‍
    180150Galv0,7mm2,408240009195‍
    180160Galv0,7mm2,408240009196‍
    180180Galv0,7mm2,408240009197‍
    20080Galv0,7mm2,608240009198‍
    200100Galv0,7mm2,608240009199‍
    200125Galv0,7mm2,608240009200‍
    200140Galv0,7mm2,608240009201‍
    200150Galv0,7mm2,608240009202‍
    200160Galv0,7mm2,608240009203‍
    200180Galv0,7mm2,608240009204‍
    200200Galv0,7mm2,608240009205‍
    22480Galv0,7mm3,108240009206‍
    224100Galv0,7mm3,108240009207‍
    224125Galv0,7mm3,108240009208‍
    224140Galv0,7mm3,108240009209‍
    224150Galv0,7mm3,108240009210‍
    224160Galv0,7mm3,108240009211‍
    224180Galv0,7mm3,108240009212‍
    224200Galv0,7mm3,108240009213‍
    224224Galv0,7mm3,108240009214‍
    25080Galv0,7mm3,608240009215‍
    250100Galv0,7mm3,608240009216‍
    250125Galv0,7mm3,608240009217‍
    250140Galv0,7mm3,608240009218‍
    250150Galv0,7mm3,608240009219‍
    250160Galv0,7mm3,608240009220‍
    250180Galv0,7mm3,608240009221‍
    250200Galv0,7mm3,608240009222‍
    250224Galv0,7mm3,608240009223‍
    250250Galv0,7mm3,608240009224‍
    30080Galv0,7mm4,608240009225‍
    300100Galv0,7mm4,608240009226‍
    300125Galv0,7mm4,608240009227‍
    300140Galv0,7mm4,608240009228‍
    300150Galv0,7mm4,608240009229‍
    300160Galv0,7mm4,608240009230‍
    300180Galv0,7mm4,608240009231‍
    300200Galv0,7mm4,608240009232‍
    300224Galv0,7mm4,608240009233‍
    300250Galv0,7mm4,608240009234‍
    300300Galv0,7mm4,608240009235‍
    31580Galv0,7mm4,908240019555‍
    315100Galv0,7mm4,908240009236‍
    315125Galv0,7mm4,908240009237‍
    315140Galv0,7mm4,908240009238‍
    315150Galv0,7mm4,908240009239‍
    315160Galv0,7mm4,908240009240‍
    315180Galv0,7mm4,908240009241‍
    315200Galv0,7mm4,908240009242‍
    315224Galv0,7mm4,908240009243‍
    315250Galv0,7mm4,908240009244‍
    315300Galv0,7mm4,908240009245‍
    315315Galv0,7mm4,908240009246‍
    35080Galv0,7mm5,708240019556‍
    350100Galv0,7mm5,708240019557‍
    350125Galv0,7mm5,708240009247‍
    350140Galv0,7mm5,708240009248‍
    350150Galv0,7mm5,708240009249‍
    350160Galv0,7mm5,708240009250‍
    350180Galv0,7mm5,708240009251‍
    350200Galv0,7mm5,708240009252‍
    350224Galv0,7mm5,708240009253‍
    350250Galv0,7mm5,708240009254‍
    350300Galv0,7mm5,708240009255‍
    350315Galv0,7mm5,708240009256‍
    350350Galv0,7mm5,708240009257‍
    40080Galv0,9mm7,308240019558‍
    400100Galv0,9mm7,308240019559‍
    400125Galv0,9mm7,308240019560‍
    400140Galv0,9mm7,308240009258‍
    400150Galv0,9mm7,308240009259‍
    400160Galv0,9mm7,308240009260‍
    400180Galv0,9mm7,308240009261‍
    400200Galv0,9mm7,308240009262‍
    400224Galv0,9mm7,308240009263‍
    400250Galv0,9mm7,308240009264‍
    400300Galv0,9mm7,308240009265‍
    400315Galv0,9mm7,308240009266‍
    400350Galv0,9mm7,308240009267‍
    400400Galv0,9mm7,308240009268‍
Tekniset tiedot
  • Yksilöity viiteen-qfs-t-branch
  • TuoteperheQFS Ducting
  • TuoteryhmäBranches
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-06-30
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
  • Suunniteltu:Tanska
  • Valmistettu:Tanska
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork

Alueellinen saatavuus

Eurooppa Aasia Afrikka Oseania