Julkaise tuotteesi
Emergency Lighting Via R
Normagrup

Emergency Lighting Via R

"The Via LED emergency luminaire introduces a new concept in emergency lighting, prioritizing luminous and energy efficiency by leveraging the technical advantages of LED technology."

Its recessed ceiling version offers seamless integration with the most advanced interior designs thanks to its circular shape and compact size. With a diameter of just 50 mm, it is compatible with most existing dichroic lamp rings, making installation incredibly simple.

"Via R is the embedded to the ceiling solution, presented in two versions depending on the IP rating: Via R IP40 and Via R IP65."

Highlights:

  • Innovative emergency lighting concept using LED technology
  • High luminous and energy efficiency
  • Recessed ceiling version with a sleek circular design
  • Compact diameter of 50 mm fits most dichroic lamp rings
  • Simple and seamless installation
  • Two IP rating options: Via R IP40 and Via R IP65
  • Discreet integration with modern interior designs
Tekniset tiedot
  • Via R is the embedded to the ceiling solution, presented in two versions depending on the IP rating: Via R IP40 and Via R IP65.
Tekniset tiedot
  • Yksilöity viitealumbrado-emergencia-via-r
  • TuoteperheVia
  • TuoteryhmäAlumbrado emergencia
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-09-22
  • Painoksen numero1
  • Korkeus (mm)33
  • Leveys (mm)50
  • Syvyys (mm)50
Liittyviä
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaValaistus - Hätä ja turvallisuus
  • IFC-luokitusValaisin
  • ETIM-koodiEC001957
  • ETIM-nimiEmergency luminaire
  • CSI MasterFormat 2014 -koodi26 52 00
  • CSI MasterFormat 2014 -nimikeEmergency Lighting
  • OmniClass-numero23-35 47 13
  • OmniClass-nimikeEmergency Lighting