Julkaise tuotteesi
Elit Micro Recessed downlight
Elit Micro Recessed downlight
Elit Micro Recessed downlight
Elit Micro Recessed downlight
Elit Micro Recessed downlight
Elit Micro Recessed downlight
Elit Micro Recessed downlight
Elit Micro Recessed downlight
Elit Micro Recessed downlight
    Normagrup

    Elit Micro Recessed downlight

    ELIT Micro: Design and Technology in Perfect Balance.

    ELIT Micro is the perfect balance between design and technology. Its aluminium body is specifically designed to ensure the temperature of the LED is at an optimum and to achieve the best efficiency and durability. Its distinctive reflector made of technical polycarbonate creates a high quality, uniform light without any spots.

    Highlights:

    • Aluminium body for optimal LED temperature.
    • High efficiency and long durability.
    • Technical polycarbonate reflector.
    • Uniform, high-quality light without spots.
    Tekniset tiedot
    • Yksilöity viiteelit-micro-recessed-downlight
    • TuoteperheElit Micro
    • TuoteryhmäRecessed downlight
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-11-03
    • Painoksen numero1
    • Korkeus (mm)85
    • Leveys (mm)85
    • Syvyys (mm)57
    Liittyviä
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • IFC-luokitusValaisin
    • ETIM-koodiEC001959
    • ETIM-nimiLED-lamp/Multi-LED
    • CSI MasterFormat 2014 -koodi26 51 13
    • CSI MasterFormat 2014 -nimikeInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass-numero23-35 47 23
    • OmniClass-nimikeLamps