Julkaise tuotteesi
Calematic® 1 time 8 chocks
Calematic® 1 time 8 chocks
Calematic® 1 time 8 chocks
Calematic® 1 time 8 chocks
    NORSUD

    Calematic® 1 time 8 chocks

    During the loading and unloading phase, the risk of the fork-lift truck falling is very common. There are two main causes: - Unexpected departure - Progressive movement of the dockside trucks. Solution : The Calematic is a system for chocking trucks: - Universal - Fully automatic - Buried in the ground, without the risk of damaging the trailers - Sturdy and reliable, very low maintenance costs - Adaptable to the environment of all docks
    Tekniset tiedot
    • The Calematic Standard Operation Mode: - Reversing the truck - The chocks rise automatically when the sectional gate or barrier is opened. - Once the chocks have lifted, the operator is allowed to set up the dock leveller to perform the transhipment operations. - At the end of these operations, the operator can put the dock leveller to the starting position. - When the sectional gate or the barrier * closes, the chocks are unblocked. The truck is then allowed to leave.
    Tekniset tiedot
    • Yksilöity viiteGPS010003
    • TuoteperheTruck Stop Systems, Security systems, systèmes de sécutité, blocage de roue, sécurité camion
    • TuoteryhmäCalematic® 1 time 8 chocks
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-01-14
    • Painoksen numero1
    • Korkeus (mm)4760
    • Leveys (mm)780
    • Syvyys (mm)330
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliBetoni
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    • Nettopaino (kg)2400
    Luokitus
    • BIMobject-luokkaLastauslaitteet - Lastausrakennukset

    Alueellinen saatavuus

    Eurooppa